Features for the EK-TM4C1294XL
- High Performance TM4C1294NCPDT MCU:
- 120MHz 32-bit ARM Cortex-M4 CPU
- 1MB Flash, 256KB SRAM, 6KB EEPROM
- Integrated 10/100 Ethernet MAC+PHY
- Dual 12-bit 2MSPS ADCs, motion control PWMs
- USB 2.0 Full-speed Host, Device, and OTG (High-speed with external USB PHY)
- Dual, stackable BoosterPack XL connection sites
- Two Controller Area Network (CAN) modules (requires CAN transceivers)
- On-board, in-circuit debug interface (ICDI)
- Multiple development tool chain support: CCS, Keil, IAR, and GCC
- Dozens of application examples provided with the TivaWare SDK
What's Included
- TM4C1294 Connected LaunchPad evaluation kit (EK-TM4C1294XL PCBA w/MCU)
- Ethernet cable
- USB debug cable
- Read Me First instructions
EK-TM4C1294XL TivaWare for C Series software is available for free downloads.
Description for the EK-TM4C1294XL
The TM4C1294 connected LaunchPad evaluation kit is a low-cost development platform for Arm® Cortex-M4F-based microcontrollers (MCUs). The connected LaunchPad design highlights the TM4C1294NCPDT MCU with its on-chip 10/100 Ethernet medium access control (MAC) and physical layer (PHY), USB 2.0, hibernation module, motion control pulse-width modulation and a multitude of simultaneous serial connectivity.