FDC1004EVM FDC1004EVM - 4 Channel Capacitive to Digital Converter Evaluation Module angled board image

FDC1004EVM

FDC1004EVM - 4 Channel Capacitive to Digital Converter Evaluation Module

Pricing

Qty Price
+

Features for the FDC1004EVM

  • Multiple board perforations provide maximum evaluation and system design flexibility
  • EVM does not require additional components for operation, enabling rapid device evaluation
  • Accompanying GUI for quick concept demonstration and data capture

Description for the FDC1004EVM

The FDC1004 evaluation module is used to evaluate the FDC1004, 4-channel capacitive-to-digital converter. The evaluation modules features a breakable PCB composed of three sections: a USB to I²C converter based on the MSP430F5528 microcontroller, the FDC1004, and two sensor electrodes to demonstrate the sensitivity of the FDC1004. The sensor can be removed and replaced with custom sensors designed for your specific application, and the evaluation module's GUI can be used to configure the FDC1004 registers and display the measured capacitive values in four separate graphs.

Evaluation steps

Step 1: Purchase the FDC1004EVM

Step 2: Download the FDC1004EVM user's guide and sensing solutions GUI

Step 3: Download and view the recommended additional content

Pricing

Qty Price
+