Features for the FDC2214PROXSEN-EVM
- Demonstrates proximity and cap touch capabilities
- Adaptive processing algorithm integrated in the firmware
- JTAG connection available for debugging
- Battery operated from one AA-battery (not included)
- Firmware included
Description for the FDC2214PROXSEN-EVM
The FDC2214PROXSEN-EVM demonstrates capacitive proximity and touch button sensing with the use of TI's FDC221x capacitive sensing technology. The evaluation module is a complete hardware and firmware solution that integrates the 4-channel FDC2214, MSP430FR5969 and TPS61029 into one design. The firmware processes the data with an adaptive algorithm to determine whether an object is in the intended sensing area. All of the processing is done on the MSP430 so the evaluation module is a standalone system. Dedicated LEDs light up once the device detects a target in close proximity to the board or detects a touch on the buttons. The FDC2214PROXSEN-EVM is powered by one AA battery.
Evaluation steps:
Step one: Purchase the FDC2214PROXSEN-EVM
Step two: Download the FDC2214PROXSEN-EVM user's guide