Features for the LAUNCHXL-CC1352R1
- LaunchPad with 2.4GHz and Sub-1GHz radio for wireless applications with integrated PCB trace antenna
- Supports IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), Wireless M-Bus, MIOTY® technology and proprietary systems, including the TI 15.4-Stack (Sub-1 GHz)
- Broad band antenna supports both 868 MHz ISM band for Europe and 915 MHz ISM band for US with a single board
- On-board emulator gets you started with instant code development in CCS Cloud
- Can be used with both LaunchPad kit and SmartRF™ Studio applications
- Access all I/O signals with the BoosterPack plug-in module connectors
- Compatible with LCD BoosterPack
Description for the LAUNCHXL-CC1352R1
The CC1352R multi-band wireless MCU is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4 and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. This LaunchPad kit supports programming and debugging from Code Composer Studio™ and IAR Embedded Workbench® integrated development environments (IDEs).
For more information, visit www.ti.com/simplelink.
Bluetooth® Low Energy
Kickstart your development with the SimpleLink CC26x2R LaunchPad and the SimpleLink CC13x2 and CC26x2 SDK, which includes the Texas Instruments royalty-free Bluetooth low energy (BLE) software protocol stack (BLE5-Stack) component supporting development of single-mode Bluetooth 5 applications on the ARM® Cortex®-M4F based CC2652R and CC242R. TI offers support for long range mode, high speed mode, advertising extensions, and up to 32 connections.
Bluetooth low energy resources
Thread
Launch your development of Thread-based applications with the SimpleLink CC13x2 and CC26x2R SDK, which includes tools, application examples, documentation and source code of the Thread 1.1 networking protocol based on openthread, an open-source implementation of the Thread networking stack. Example applications such as a door lock, window shades, thermostat and temperature sensor applications, based on Constrained Application Protocol (CoAP) running atop of the Thread networking stack are released to kick-start the SW design of end equipment sets.
Zigbee®
The SimpleLink SDK Zigbee stack contains everything needed for a Zigbee compliant solution, including tools, application examples, documentation, and source code. It also includes a Zigbee Pro compliant Zigbee stack, as well as Green Power (GP) device and sink support. Example applications include door lock, light, switch, temperature sensor and thermostat, and are Zigbee certification-ready. The Zigbee stack also includes support for Zigbee Network Processor configuration, which can be used in two chip architectures where the host implements the Cluster Library and the Zigbee applications.
Sub-1 GHz
The SimpleLink CC1352R LaunchPad and the SimpleLink CC13x2 and CC26x2R SDK support Sub-1 GHz long range star networks using the TI 15.4-Stack. The SimpleLink Sub-1 GHz 15.4 stack is a complete standards-based solution for connecting long-range, low power sensors in the home, building, and city. The SimpleLink Sub-1 GHz 15.4-Stack supports 200+ nodes, enables network management, security, and frequency hopping. The 15.4-Stack also ensures successful transmissions using MAC layer acknowledgements, listen-before-talk, and CSMA/CA.