LAUNCHXL-F280049C F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU angled board image

LAUNCHXL-F280049C

F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

Pricing

Qty Price
+

Features for the LAUNCHXL-F280049C

Hardware Features

  • TMS320F280049C: 100 MHz C28x CPU with FPU and TMU, 256 KB Flash, InstaSPIN-FOC enabled, 3x 12-bit ADC, CAN, encoder, FSI, UART, and more
  • On-board XDS110 debug probe for real-time debug and flash programming
  • 80 pin LaunchPad leveraging the BoosterPack ecosystem
  • Power domain isolation for real-time debug  and flash programming
  • Isolated CAN transceiver
  • Two encoder interface connectors
  • FSI interface connector
  • Hardware Files are in C2000Ware at boards\LaunchPads\LAUNCHXL_F280049C

Software Features

Description for the LAUNCHXL-F280049C

LAUNCHXL-F280049C is a low-cost development board for TI C2000™ Real-Time Controllers series of F28004x devices. Ideal for initial evaluation and prototyping, it provides a standardized and easy to use platform to develop your next application. This extended version LaunchPad offers extra pins for development and supports the connection of two BoosterPacks. As part of the vast TI MCU LaunchPad ecosystem, it is also cross-compatible with a broad range of plug-ins, including InstaSPIN-FOC capability.

Pricing

Qty Price
+