LAUNCHXL2-TMS57012 Hercules TMS570LS12x LaunchPad Development Kit angled board image

LAUNCHXL2-TMS57012

Hercules TMS570LS12x LaunchPad Development Kit

Pricing

Qty Price
+

Features for the LAUNCHXL2-TMS57012

  • USB powered and capability for external 5v supply
  • On board USB XDS110 debug
  • On board SCI to PC serial communication
  • User programmable push buttons
  • Reset switches
  • LEDs and Ambient light sensor
  • Two 40 pin BoosterPack XL Headers (only one populated)
  • Footprint for expansion headers (not populated) to bring out all MCU Pins
  • External high-speed emulation via 14-pin TI-JTAG header (not populated)

Description for the LAUNCHXL2-TMS57012

The Hercules™ TMS570LS12 LaunchPad™ Development Kit is an inexpensive evaluation platform designed to help you get started quickly in evaluating and developing with the Hercules microcontroller platform. The LaunchPad Development Kit is based on the IEC 61508 SIL 3 and ISO 26262 ASIL D certified TMS570LS1224, which is a lockstep ARM® Cortex®-R4F based MCU with integrated safety features and peripherals such as two 12-bit ADCs, programmable High-End timers, motor control peripherals (eQEP, eCAP, ePWM), USB, Ethernet, MibSPI and serial communication interfaces. Hercules TMS570 MCUs can help reduce the development effort of ISO 26262 and IEC 61508 functional safety applications.

The LauchPad features on-board emulation for programming and debugging, push buttons, LEDs and ambient light sensor & two standard 40 pin BoosterPack expansion connectors (only one header is populated) to support a wide range of plug-in BoosterPack modules for added functionality such as displays, wireless sensors & more.

This LaunchPad comes pre-programmed with a demo code enabling users to easily learn about the key safety, data acquisition and control features of the Hercules MCU platform.

Find additional information on LaunchPad Development Kits, supported BoosterPacks and available resources at ti.com/launchpad. Explore different applications on your LaunchPad Development Kit with BoosterPack plug-in modules.

Pricing

Qty Price
+