LDC0851EVM - LDC0851EVM - High Accuracy Inductive Switch with Stacked Coils Evaluation Module (top board image)

LDC0851EVM

LDC0851EVM - High Accuracy Inductive Switch with Stacked Coils Evaluation Module

Pricing

Qty Price
+

Features for the LDC0851EVM

  • 1.8 V - 3.3 V operating voltage
  • Includes a stacked coil for rapid prototyping
  • Push/Pull output
  • Adjustable switching distance threshold for evaluating a wide variety of use cases
  • No GUI or MCU required
  • Temperature and other environmental variation compensated by matching sense and reference coils

Description for the LDC0851EVM

The LDC0851 evaluation module demonstrates inductive sensing technology to accurately detect the presence of a conductive target passing a fixed threshold. The evaluation module includes a perforated and interchangeable 4-layer PCB where both the sensing coil and reference coil are stacted for reduced system size. The presence of a conductive object passing the fixed threshold is indicated by a green LED; therefore, no MCU or GUI is required. Adjust the resistive potentiometer to switch the threshold easily for flexibility and quick system prototyping.

Evaluation steps

Step 1: Purchase the LDC0851EVM

Step 2: Download the LDC0851EVM user's guide and quick start guide

Step 3: Download and view the recommended additional content
 

Step 4: Visit our E2E inductive sensing FAQ support forum to ask questions about the principles of inductive sensing and key applications and join the conversation about the principles of inductive sensing with other engineers

Pricing

Qty Price
+