Packaging information
| Package | Pins HTSSOP (PWP) | 14 |
| Operating temperature range (°C) |
| Package qty | Carrier 94 | TUBE |
Features for the LM2852
- Input Voltage Range of 2.85 V to 5.5 V
- Factory EEPROM Set Output Voltages from 0.8 V to 3.3 V in 100-mV Increments
- Maximum Load Current of 2 A
- Voltage Mode Control
- Internal Type-Three Compensation
- Switching Frequency of 500 kHz or 1.5 MHz
- Low Standby Current of 10 µA
- Internal 60-mΩ MOSFET Switches
- Standard Voltage Options 0.8/1/1.2/1.5/1.8/2.5/3.3 V
Description for the LM2852
The LM2852 synchronous buck regulator is a high frequency step-down switching voltage
regulator capable of driving up to a 2A load with excellent line and load regulation. The LM2852
can accept an input voltage between 2.85 V and
5.5 V and deliver an output voltage that is factory programmable from 0.8 V to 3.3 V in
100-mV increments. The LM2852 is available with a choice of two switching frequencies –500 kHz
(LM2852Y) or 1.5 MHz (LM2852X). It also features internal, type-three compensation to deliver a low
component count solution. The exposed-pad HTSSOP-14 package enhances the thermal performance of the
LM2852.