8-pin (SIA) package image

LMK61E2BBA-SIAT ACTIVE

Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement

ACTIVE Custom reel may be available
Same as: LMK61E2BBA-SIAT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK61E2BBA-SIAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow Level-3-260C-168 HR
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
More LMK61E2 information

Packaging information

Package | Pins QFM (SIA) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LMK61E2

  • Ultra-Low Noise, High Performance
    • Jitter: 90fs RMS Typical fOUT > 100MHz
    • PSRR: –70dBc, Robust Supply Noise Immunity
  • Flexible Output Format; User Selectable
    • LVPECL up to 1GHz
    • LVDS up to 900MHz
    • HCSL up to 400MHz
  • Total Frequency Tolerance of ±50ppm
  • System Level Features
    • Frequency Margining: Fine and Coarse
    • Internal EEPROM: User Configurable Default Settings
  • Other Features
    • Device Control: I2C
    • 3.3V Operating Voltage
    • Industrial Temperature Range (–40°C to +85°C)
    • 7mm × 5mm 8-Pin Package
    • Create a Custom Design Using the LMK61E2 With the WEBENCH Power Designer

Description for the LMK61E2

The LMK61E2 device is an ultra-low jitter PLLatinum™ programmable oscillator with a fractional-N frequency synthesizer with integrated VCO that generates commonly used reference clocks. The outputs can be configured as LVPECL, LVDS, or HCSL.

The device features self start-up from on-chip EEPROM that is factory programmed to generate 156.25MHz LVPECL output. The device registers and EEPROM settings are fully programmable in-system through I2C serial interface. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3V ± 5% supply.

The device provides fine and coarse frequency margining options through I2C serial interface to support system design verification tests (DVT), such as standard compliance and system timing margin testing.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK61E2BBA-SIAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more