Features for the LMP91050SDEVAL
Contents:
- Assembled LMP91050 Evaluation Board
- LMP91050 Evaluation Board User guide
Description for the LMP91050SDEVAL
The LMP91050 evaluation board (LMP91050SDEVAL) can be used as stand-alone or as part of Sensor AFE eval platform (refer to the Sensor AFE platform page for software and required hardware). It the LMP91050 can be configured via the SPI interface and allows for testing the device with thermopile sensors, as typically used in NDIR applications.