36-pin (NJK) package image

LMX2541SQ2690E/NOPB ACTIVE

Ultra-low noise PLLatinum frequency synthesizer with integrated VCO

ACTIVE Custom reel may be available
Same as: LMX2541SQ2690E/NO.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMX2541SQE2690E/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
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
  • US ECCN: 5A991G

Packaging information

Package | Pins WQFN (NJK) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the LMX2541

  • Multiple Frequency Options Available
    (See Device Comparison Table)
  • Frequencies from 31.6 MHz to 4000 MHz
  • Very Low RMS Noise and Spurs
  • –225 dBc/Hz Normalized PLL Phase Noise
  • Integrated RMS Noise (100 Hz – 20 MHz)
    • 2 mRad (100 Hz – 20 MHz) at 2.1 GHz
    • 3.5 mRad (100 Hz - 20 MHz) at 3.5 GHz
  • Ultra Low-Noise Integrated VCO
  • External VCO Option (Internal VCO Bypassed)
  • VCO Frequency Divider 1 to 63 (all values)
  • Programmable Output Power
  • Up to 104-MHz Phase Detector Frequency
  • Integrated Low-Noise LDOs
  • Programmable Charge Pump Output
  • Partially Integrated Loop Filter
  • Digital Frequency Shift Keying (FSK) Modulation Pin
  • Integrated Reference Crystal Oscillator Circuit
  • Hardware and Software Power Down
  • FastLock Mode and VCO-Based Cycle Slip Reduction
  • Analog and Digital Lock Detect
  • 1.6-V Logic Compatibility

Description for the LMX2541

The LMX2541 is an ultra low-noise frequency synthesizer which integrates a high performance delta-sigma fractional N PLL, a VCO with fully integrated tank circuit, and an optional frequency divider. The PLL offers an unprecedented normalized noise floor of -225 dBc/Hz and can be operated with up to 104 MHz of phase-detector rate (comparison frequency) in both integer and fractional modes. The PLL can also be configured to work with an external VCO.

The LMX2541 integrates several low-noise, high precision LDOs and output driver matching network to provide higher supply noise immunity and more consistent performance, while reducing the number of external components. When combined with a high quality reference oscillator, the LMX2541 generates a very stable, ultra low-noise signal.

The LMX2541 is offered in a family of 6 devices with varying VCO frequency range from 1990 MHz up to 4 GHz. Using a flexible divider, the LMX2541 can generate frequencies as low as 31.6 MHz.

The LMX2541 is a monolithic integrated circuit, fabricated in a proprietary BiCMOS process. Device programming is facilitated using a three-wire MICROWIRE interface that can operate down to 1.6 volts. Supply voltage ranges from 3.15 V to 3.45 V. The LMX2541 is available in a 36-pin 6-mm × 6-mm × 0.8-mm WQFN Package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMX2541SQE2690E/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more