MSP-EXP430G2ET - MSP430™ LaunchPad™ development kit for value line MCU (top board image)

MSP-EXP430G2ET

MSP430™ LaunchPad™ development kit for value line MCU

Pricing

Qty Price
+

Features for the MSP-EXP430G2ET

  • 14-/20-pin DIP (N) Socket
  • 20 pin LaunchPad standard leveraging the BoosterPack ecosystem
  • On-Board EZ-FET emulator featuring EnergyTrace™ technology
  • Supports MSP430G2xx2, MSP430G2xx3, and MSP430F20xx devices in PDIP14 or PDIP20 packages
  • 1 user buttons and 3 LEDs for user interaction

Description for the MSP-EXP430G2ET

The MSP430G2553 LaunchPad™ development Kit is cost-effective and easy-to-use evaluation module (EVM) for the MSP430G2xx entry-level series of microcontrollers (MCUs). It contains what is needed to start developing on the ultra-low-power MSP430™ microcontroller platform, including an on-board debug probe for programming, debugging and energy measurements. The board also features a push button and three LEDs for creating a simple user interface.

Pricing

Qty Price
+