OPA2837DGKEVM - OPA2837DGK Dual Op Amp Evaluation Module (top board image)

OPA2837DGKEVM

OPA2837DGK Dual Channel High Speed Amplifier Evaluation Module

Pricing

Qty Price
+

Features for the OPA2837DGKEVM

  • Configured for split-supply operation and easily modified for single supply
  • Default gain of 1-V/V configuration can be easily reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input and output impedance test equipment
  • Simple interface to the inputs and outputs through the SMA connectors

Description for the OPA2837DGKEVM

The OPA2837DGKEVM is an evaluation module for the dual-channel OPA2837 amplifier in the DGK (VSSOP-8) package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs. Each amplifier is configured for single-ended input with non-inverting signal gain of 1 V/V at the device output. The OPA2837DGKEVM has a total onboard load of 2 kΩ to each amplifier.

Pricing

Qty Price
+