OPA855DSGEVM - OPA855DSG Evaluation Module (angled board image)

OPA855DSGEVM

OPA855DSG Evaluation Module

Pricing

Qty Price
+

Features for the OPA855DSGEVM

  • Configured for split supply operation and modified for single supply
  • Default non-inverting gain of 7 configuration can be reconfigured for other gains
  • Designed for connection to standard 50-Ω input/output impedance test equipment
  • Inputs and Outputs include SMA connectors

Description for the OPA855DSGEVM

The OPA855DSG EVM is an evaluation module for the single OPA855 in the DSG (8-pin WSON) package. The OPA855DSG EVM is designed to quickly demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is non-inverting gain of 7 configuration and split supply. It can be easily configured for other gains, and single supply operation.

Pricing

Qty Price
+