SN65DSI85EVM - SN65DSI85 dual-channel MIPI® DSI to dual-link FlatLink™ LVDS bridge evaluation module (angled board image)

SN65DSI85EVM

SN65DSI85 dual-channel MIPI® DSI to dual-link FlatLink™ LVDS bridge evaluation module

Pricing

Qty Price
+

Features for the SN65DSI85EVM

  • Plug and play design
  • Two input options for DSI video signal (QSH-type connector and FX-type connector)
  • Two output port options available for the LVDS output signals (QSH-type connector and I-PEX-type connector)
  • I2C interface to configure internal registers
  • LED backlight driver circuitry using TI's backlight driver device, TPS61181A
  • Configurable through switches

Description for the SN65DSI85EVM

The SN65DSI85EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implementthe SN65DSI85 device in system hardware. This EVM can be used as a hardware reference design for any implementation using the SN65DSI85 device. The SN65DSI85EVM includes onboard connectors for DSI input and LVDS output signals.  These connectors are for connecting MIPI® DPHY-compliant DSI source and LVDS panels to the EVM.

Pricing

Qty Price
+