Packaging information
| Package | Pins TSSOP (PW) | 20 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 70 | TUBE |
Features for the SN74AHCT373
- Operating range 4.5V to 5.5V VCC
- TTL-Compatible inputs
- Low delay, 9.5ns (5V VCC at CL = 15pF)
- Latch-up performance exceeds 250mAper JESD 17
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
Description for the SN74AHCT373
The SNx4AHCT373 contains eight D-type latches. All channels share a latch enable (LE) input and output enable (OE) input.