Packaging information
| Package | Pins SOIC (D) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 50 | TUBE |
Features for the SN74HC08
- Buffered inputs
- Wide operating voltage range: 2V to 6V
- Wide operating temperature range: –40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
Description for the SN74HC08
This device contains four independent 2-input AND gates. Each gate performs the Boolean function Y = A ● B in positive logic.