Packaging information
| Package | Pins SOIC (D) | 16 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 40 | TUBE |
Features for the SN74HC257
- Wide operating voltage range of 2 V to 6 V
- High-current inverting outputs can drive up to 15 LSTTL loads
- Low power consumption, 80-µA max ICC
- HC257 typical tpd = 9 ns
- HC258 typical tpd = 12 ns
- ±6-mA output drive at 5 V
- Low input current of 1 µA max
- Provides bus interface from multiple sources in high-performance systems
Description for the SN74HC257
The SNx4HC257 and 258 contain four data selectors/ multiplexers to select one of two data sources. All channels are controlled by the same address select (A/B) input, and active-low strobe (G) input. A high level at the G terminal forces all outputs into the high-impedance state. The 257 has non-inverted outputs and the 258 has inverted outputs.