Packaging information
| Package | Pins TSSOP (PW) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 90 | TUBE |
Features for the SN74HCT08
- Operating voltage range of 4.5V to 5.5V
- Outputs can drive up to 10 LSTTL loads
- Low power consumption, 20µA max ICC
- Typical tpd = 13ns
- ±4mA output drive at 5V
- Low input current of 1µA max
- Inputs are TTL-voltage compatible
Description for the SN74HCT08
These devices contain four independent 2-input AND gates. They perform the Boolean function Y = A • B in positive logic.