Features for the TAS2555YZEVM
- TAS2555 5.7W Class-D Audio Amplifier w/ IV Sense
- Reference speaker
- USB cable
- Access to TAS2555 App for PurePath Console 3
Description for the TAS2555YZEVM
The TAS2555YZEVM evaluation module provides users with an small reference board for complete evaluation of the TAS2555 Audio Amplifier. Shipped complete with a reference speaker, users can quickly hear the audio quality of the TAS2555 solution or start developing on their own speaker/application. The board provides an USB connection to your PC and is controlled by our PurePath Console 3 (PPC3) software suite where you can further fine-tune the solution to your liking. Connect two EVMs together and the solution quickly transforms into a stereo solution.
The EVM also includes a connection to the Smart Amplifier Learning Board v2 where additional speakers can be characterized for your application while using the advanced features of PPC3.