44-pin (DKD) package image

TAS5424ATDKDMQ1 OBSOLETE

28-W, 4-ch, 6- to 26.5-V, analog input class-D audio amplifier w/ I2C diagnostics, load dump

TAS5424ATDKDMQ1 is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

TAS6424EQDKQRQ1 ACTIVE Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More TAS5424A information

Packaging information

Package | Pins HSSOP (DKD) | 44
Operating temperature range (°C) -40 to 105
Package qty | Carrier 29 | TUBE

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more