TAS5805MEVM - TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM (angled board image)

TAS5805MEVM

TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM

Pricing

Qty Price
+

Features for the TAS5805MEVM

  • 96-kHz Input Sample Rate Support
  • 2.0, Mono and 2.1 Capable
  • Operates in BTL or PBTL
  • Flexible input signal routing (USB, Coaxial SPDIF and External I2S)
  • Demonstration, Evaluation and Development environment via the PurePath Console 3 software (GUI)

Description for the TAS5805MEVM

To get started:

Step 1: Hardware
Order TAS5805M Evaluation Module

Step 2: Software 
Request access to PurePath™ Console 3 and TAS5805M Software

Step 3: Training
Download the TAS5805M Evaluation Module user's guide
Read the General Tuning Guide for TAS58xx Family Application Note
Read the TAS5805M, TAS5806M, and TAS5806MD Process Flows Application Note

The TAS5805MEVM showcases the latest TI digital input Class-D closed loop amplifier. The TAS5805M is a digital input stereo Class-D audio amplifier with enhanced processing and low idle power dissipation. The TAS5805MEVM is a stand-alone EVM, which has a single power supply input, USB control via PurePath Control Console 3 (PPC3) and flexible audio input options.



Pricing

Qty Price
+