TAS5806MDEVM TAS5806MD Inductor-less stereo Class-D audio amplifier with headphone amplifier evaluation module angled board image

TAS5806MDEVM

TAS5806MD Inductor-less stereo Class-D audio amplifier with headphone amplifier evaluation module

Pricing

Qty Price
+

Features for the TAS5806MDEVM

  • 96-kHz Input sample rate support
  • 2.0, Mono and 2.1 capable
  • Operates in BTL or PBTL
  • Flexible input signal routing
  • Demonstration, evaluation and development environment via the PurePath Console 3 software (GUI)

Description for the TAS5806MDEVM

To get started:

Step 1: Hardware
Order TAS5806MD Evaluation Module
For TAS5806MD tuning and evaluation: order the PurePath™ Console Motherboard

Step 2: Software
Request access to PurePath™ Console 3 and TAS5806MD Software

Step 3: Training
Download the TAS5806MD Evaluation Module User's Guide
Read the General Tuning Guide for TAS58xx Family Application Note
Read the TAS5805M, TAS5806M, and TAS5806MD Process Flows Application Note


The TAS5806MDEVM showcases the latest TI digital input stereo Class-D audio amplifier with enhanced processing and DirectPath HP driver. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB) and the PurePath Console 3 Software. There are two TAS5806MD devices present on the EVM, which allows the user to evaluate the device in both stereo and mono mode. Additionally, having two devices on the EVM allows the user to evaluate process flows that are specifically designed for stereo, mono or 2.1 systems. The PVDD supply is provided via the TAS5806MDEVM and is regulated to 5 VDC and 3.3 VDC on the PPCMB. The PPCMB provides the I2S, I2C, and 3.3 VDC to the TAS5806MDEVM.

Pricing

Qty Price
+