32-pin (RHB) package image

THS6226IRHBT ACTIVE

Class H, Fixed Gain VDSL2 Dual Port Low-Power xDSL and PLC Line Driver

ACTIVE Custom reel may be available
Same as: THS6226IRHBT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

THS6222IRHFR ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS6226IRHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
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
More THS6226 information

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the THS6226

  • Digitally-Adjustable Quiescent Current:
    7.6mA to 23.0mA
  • 1.0mA Bias Current Step
  • Independent Voltage Boost and Main Line Driver Disable
  • Low-Power Line Termination Mode
  • Full Capacitor Recharge: 3ms
  • Low Input Voltage Noise Density:
    6.3 nV/√Hz Input-Referred Voltage Noise
  • Low MTPR Distortion:
    70dB with +19.8dBm G.993.2—Profile 8b
  • –91dBc HD3 (1MHz, 60Ω Differential)
  • High Output Current: (383mA into 60Ω)
  • Wide Output Swing: 40VPP (+12V, 60Ω Differential Load with a 1:1.4 Transformer)
  • Wide Bandwidth: 125MHz
  • Port-to-Port Separation of 90dB at 1MHz
  • PSRR: 70dB at 1MHz for Good Isolation
  • APPLICATIONS
    • Ideal for All VDSL2 Profiles
    • Backwards-Compatible with ADSL/ADSL2+/ADSL2++ Systems

    PowerPAD is a trademark of Texas Instruments, Inc.
    All other trademarks are the property of their respective owners

    Description for the THS6226

    The THS6226 is a dual-port, class H, current-feedback architecture, differential line driver amplifier system ideal for xDSL systems. The device is targeted for use in very-high-bit-rate digital subscriber line 2 (VDSL2) line driver systems that enable native DTM signals while supporting greater than +20.5dBm line power (up to 8.5MHz) with good linearity, supporting the G.993.2 VDSL2 8b profile. It is also fast enough to support central-office transmission of +14.5dBm line power up to 30MHz.

    The unique architecture of the THS6226 allows quiescent current to be minimal while still achieving very high linearity. Differential distortion, under full bias conditions, is –91dBc at 1MHz and reduces to only –75dBc at 5MHz. Fixed multiple bias settings of the amplifiers offer enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings on all profiles, quiescent current is digitally adjustable from 7.6mA to 23mA with a bias current step of 1.0mA. For systems where additional power savings while not transmitting are desired, the THS6226 can be used in its line termination mode to maintain impedance matching.

    The wide output swing on +12V power supplies, coupled with excellent current drive, allows for wide dynamic headroom, keeping distortion minimal.

    The THS6226 is available in a QFN-32 PowerPAD™ package.

    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    THS6226IRHBR ACTIVE Custom reel may be available
    Package qty | Carrier 3,000 | LARGE T&R
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more