Packaging information
| Package | Pins TO-92 (LP) | 3 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 1,000 | BULK |
Features for the TL430
- Temperature Compensated
- Programmable Output Voltage
- Low Output Resistance
- Low Output Noise
- Sink Capability up to 100 mA
Description for the TL430
The TL430 is a 3-terminal adjustable shunt regulator, featuring excellent temperature stability, wide operating current range, and low output noise. The output voltage can be set by two external resistors to any desired value between 3 V and 30 V. The TL430 can replace Zener diodes in many applications, providing improved performance.
The TL430C is characterized for operation from 0°C to 70°C.