24-pin (NS) package image

TLC5540INS ACTIVE

8-Bit, 40-MSPS Analog-to-Digital Converter (ADC)

Same as: TLC5540INS.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

ADC08060CIMTX/NOPB ACTIVE 8-Bit 60MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC) With Internal Sample and Hold

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5540INSR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
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
More TLC5540 information

Packaging information

Package | Pins SOP (NS) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 34 | TUBE

Features for the TLC5540

  • 8-Bit Resolution
  • Differential Linearity Error
    • ±0.3 LSB Typ, ±1 LSB Max (25°C)
    • ±1 LSB Max
  • Integral Linearity Error
    • ±0.6 LSB, ±0.75 LSB Max (25°C)
    • ±1 LSB Max
  • Maximum Conversion Rate of 40 Megasamples Per Second (MSPS) Max
  • Internal Sample and Hold Function
  • 5-V Single Supply Operation
  • Low Power Consumption...85 mW Typ
  • Analog Input Bandwidth...≥75 MHz Typ
  • Internal Reference Voltage Generators
  • applications
    • Quadrature Amplitude Modulation (QAM) and Quadrature Phase Shift Keying (QPSK) Demodulators
    • Digital Television
    • Charge-Coupled Device (CCD) Scanners
    • Video Conferencing
    • Digital Set-Top Box
    • Digital Down Converters
    • High-Speed Digital Signal Processor Front End

Description for the TLC5540

The TLC5540 is a high-speed, 8-bit analog-to-digital converter (ADC) that converts at sampling rates up to 40 megasamples per second (MSPS). Using a semiflash architecture and CMOS process, the TLC5540 is able to convert at high speeds while still maintaining low power consumption and cost. The analog input bandwidth of 75 MHz (typ) makes this device an excellent choice for undersampling applications. Internal resistors are provided to generate 2-V full-scale reference voltages from a 5-V supply, thereby reducing external components. The digital outputs can be placed in a high impedance mode. The TLC5540 requires only a single 5-V supply for operation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5540INSR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more