24-pin (RGE) package image

TPS61100RGER ACTIVE

Dual output converter (boost DC/DC + LDO) for single/dual cell applications

ACTIVE Custom reel may be available
Same as: TPS61100RGER.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TPS610982DSER ACTIVE Low input voltage, 4.3-V output voltage, synchronous boost converter with integrated LDO Single output and with integrated LDO
TPS61023DRLR ACTIVE 3.7-A boost converter with 0.5-V ultra-low input voltage For applications requiring single output, smaller package or higher output current.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
More TPS61100 information

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS61100

  • Synchronous 95% Efficient Boost Converter
  • Integrated 120 mA LDO for Second Output Voltage
  • TSSOP-20 and QFN-24 Package
  • 65 µA (Typ) Total Device Quiescent Current
  • 0.8 V to 3.3 V Input Voltage Range
  • Adjustable Output Voltage up to 5.5 V and Fixed Output Voltage Options
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • Battery Supervision
  • Power Good Output
  • Pushbutton Function for Start-Up
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Auto Discharge Allows the Device to Discharge Output Capacitor During Shutdown
  • Overtemperature Protection
  • EVM Available (TPS6110XEVM-216)
  • APPLICATIONS
    • All Single or Dual Cell Battery Operated Products Which Use Two System Voltages Like DSP C5X Applications
    • Internet Audio Player, PDAs, Digital Still Cameras and Other Portable Equipment

Description for the TPS61100

The TPS6110x devices provide a complete power supply solution for products powered by either one or two Alkaline, NiCd, or NiMH battery cells. The converter generates two stable output voltages that are either adjusted by an external resistor divider or fixed internally on the chip. It stays in operation with supply voltages down to 0.8 V. The implemented boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency.

The maximum peak current in the boost switch is limited to a value of 1800 mA.

The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. An auto discharge function allows discharging the output capacitors during shutdown mode. This is especially useful in microcontroller applications where the microcontroller or microprocessor should not remain active due to the stored voltage on the output capacitors. Programming the ADEN-pin disables this feature. A low-EMI mode is implemented to reduce ringing and in effect lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. A power good output at the boost stage provides additional control of cascaded power supply components.

The built-in LDO can be used for a second output voltage derived either from the boost output or directly from the battery. The output voltage of this LDO can be programmed by an external resistor divider or is fixed internally on the chip. The LDO can be enabled separately i.e., using the power good of the boost stage.

The device is packaged in a 20-pin TSSOP (20 PW) package or in a 24-pin QFN (24 RGE) package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more