Packaging information
| Package | Pins SOT-23 (DBV) | 6 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TPS792
- For a more updated portfolio device, see the TPS7A20
- 100mA low-dropout regulator with enable
- Available in fixed-voltage versions and adjustable
- Low noise:
- 50µVRMS (legacy chip)
- 69µVRMS (new chip)
- Fast start-up time:
- 50µs (legacy chip)
- 500µs (new chip)
- Very-low dropout voltage: 55mV (typ)
Description for the TPS792
The TPS792 is a low-dropout (LDO) voltage regulators that features high power-supply rejection ratio (PSRR), and offers excellent line and load transient responses. This device is stable with a small 2.2µF ceramic capacitor on the output. The TPS792 offers low dropout voltages for example, 55mV (typical) at 100mA. The low output noise and great PSRR makes this device suitable to power sensitive analog loads. The TPS792 offers a flexible option for post regulation with its adjustable capability.