Packaging information
| Package | Pins SOT-223 (DCQ) | 6 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 78 | TUBE |
Features for the TPS794
- 250mA low-dropout regulator with enable
- Available in fixed and adjustable versions
- High PSRR: 60dB at 10kHz
- Fast start-up
- Excellent load, line transient response
- Very low dropout voltage: 155mV(typ) at full load
- Available in HVSSOP-8 and SOT223-6 packages
Description for the TPS794
The TPS794 low-dropout (LDO) linear voltage regulator features high power-supply rejection ratio (PSRR), low-noise, fast start-up, and excellent line and load transient responses. Each device in the family is stable with a small 2.2µF ceramic capacitor on the output. The TPS794 offers low dropout voltages, 155mV (typ) at 250mA.Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low noise features as well as the fast response time.