Packaging information
| Package | Pins SOT-223 (DCQ) | 6 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 78 | TUBE |
Features for the TPS795
- 500mA low-dropout regulator with enable
- Available in fixed and adjustable versions
- High PSRR (50dB at 10kHz)
- Low noise
- 33µVRMS (legacy chip)
- 78µVRMS (new chip)
- Stable with a 1µF ceramic capacitor
- Excellent load and line transient response
- Low dropout voltage: 110mV (typ)
- 6-pin SOT-223 and 3mm × 3mm VSON packages
- For a more updated portfolio device, see the TPS7A90
Description for the TPS795
The TPS795 low-dropout (LDO), low-power linear voltage regulator features high power-supply rejection ratio (PSRR), ultra-low noise, fast start-up, and excellent line and load transient responses in 6-pin SOT-223 and 3mm × 3mm VSON packages. The TPS795 is stable with a small 1µF ceramic capacitor on the output. The TPS795 offers low dropout voltages (for example, 110mV at 500mA). Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high-PSRR and low-noise features, as well as from the fast response time.