Packaging information
| Package | Pins SOT-223 (DCQ) | 6 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the TPS796
- 1A low-dropout regulator with enable
- Available in fixed and adjustable (1.2V to 5.5V)
- Low output noise:
- 54µVRMS (legacy chip)
- 78µVRMS (new chip)
- Stable with a 1µF ceramic capacitor
- Excellent load and line transient response
- Very low dropout voltage: 220mV (typ) at 1A
- Packages:
- 3mm × 3mm VSON (DRB)
- SOT223-6 (DCQ)
- TO-263 ( KTT)
Description for the TPS796
The TPS796 low-dropout (LDO) low-power linear voltage regulator features high power-supply rejection ratio (PSRR), low-noise, fast start-up, and excellent line and load transient responses in small outline, 3mm × 3mm VSON, SOT223-6, and TO-263 packages. Tis device is stable with a small, 1µF ceramic capacitor on the output. The TPS796 offers low dropout voltages (for example, 220mV at 1A). Applications with analog components that are noise sensitive (such as portable RF electronics) benefit from the high-PSRR, low-noise features, and need fast response time.