Isolation certifications

Isolation certifications

We make sure that our devices meet worldwide industry standards for automotive and industrial designs. Multiple independent certification laboratories test and certify our isolated devices for electrical insulation strength. For more information, read the technical articles "Our isolators are certified. Are yours?" and "What the DIN VDE V 0884-11:2017-01 standard means for isolated designs".

To navigate this page:

  1. Select the isolation product category.
  2. Use the table to view certifications for each product.
  3. Click the product link to visit the product page to view certification documents linked under technical resources.

 

Digital isolator certifications

Single channel digital isolators

UL 1577 (VRMS)
VDE EN IEC 60747-17 (previously VDE V 0884-11)
CSA IEC 62368-1
CSA IEC 61010-1
CSA IEC 60601-1
TUV EN 62368-1 / TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
ATEX/IECEx
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO721
yes
yes
yes
yes
ISO721M
yes
yes
yes
yes
ISO722
yes
yes
yes
yes
ISO722M
yes
yes
yes
yes
ISO7310C
yes
yes
yes
yes
yes
yes
yes
ISO7710
yes
yes
yes
yes
yes

yes
yes
yes
yes
yes
yes
yes
ISO7810
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes

Dual channel digital isolators

UL 1577 (VRMS)
VDE EN IEC 60747-17 (previously VDE V 0884-11)
CSA IEC 62368-1
CSA IEC 61010-1
CSA IEC 60601-1
TUV EN 62368-1 / TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
ATEX/IECEx
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO6720
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO6721
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO6721R
yes
yes
yes
yes
yes
yes
yes
ISO7721
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7221A
yes
yes
yes
yes
ISO7221B
yes
yes
yes
yes
ISO7221C
yes
yes
yes
yes
ISO7221M
yes
yes
yes
yes
ISO7421
yes
yes
yes
yes
yes
yes
ISO7421E
yes
yes
yes
yes
yes
yes
ISO7421FE
yes
yes
yes
yes
yes
yes
ISO7521C
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7220A
yes
yes
yes
yes
ISO7220B
yes
yes
yes
yes
ISO7220C
yes
yes
yes
yes
ISO7220M
yes
yes
yes
yes
ISO7420
yes
yes
yes
yes
yes
yes
ISO7420E
yes
yes
yes
yes
yes
yes
ISO7420FCC
yes
yes
yes
yes
yes
yes
ISO7420FE
yes
yes
yes
yes
yes
yes
ISO7420M
yes
yes
yes
yes
yes
yes
ISO7520C
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7820
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7821
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7320C
yes
yes
yes
yes
yes
yes
yes
ISO7321C
yes
yes
yes

yes
yes
yes
yes
ISO7720
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7721
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7021
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISOW7821
yes
yes
yes
yes
yes
yes
yes

Triple channel digital isolators

UL 1577 (VRMS)
VDE EN IEC 60747-17 (previously VDE V 0884-11)
CSA IEC 62368-1
CSA IEC 61010-1
CSA IEC 60601-1
TUV EN 62368-1 / TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
ATEX/IECEx
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO6731
yes
yes
yes
yes
yes
yes
yes
yes
ISO7131CC
yes
yes
yes
yes
yes
ISO7230C
yes
yes
yes
ISO7230M
yes
yes
yes
ISO7231C
yes
yes
yes
ISO7231M
yes
yes
yes
ISO7631FC
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7631FM
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7330C
yes
yes
yes
yes
yes
yes
yes
ISO7331C
yes
yes
yes
yes
yes
yes
yes
ISO7830
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7831
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7730
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7731
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes

Quad channel digital isolators

UL 1577 (VRMS)
VDE EN IEC 60747-17 (previously VDE V 0884-11)
CSA IEC 62368-1
CSA IEC 61010-1
CSA IEC 60601-1
TUV EN 62368-1 / TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
ATEX/IECEx
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO6740
yes
yes
yes
yes
yes
yes
yes
yes
ISO6741
yes
yes
yes
yes
yes
yes
yes
yes
ISO6742
yes
yes
yes
yes
yes
yes
yes
yes
ISO7340C
yes
yes
yes
yes
yes
yes
yes
ISO7341C
yes
yes
yes
yes
yes
yes
yes
ISO7342C
yes
yes
yes
yes
yes
yes
yes
ISO7840
yes

yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7841
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7842
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7740
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7741
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7742
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7041
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISOW7740
yes
yes
yes
yes
yes
yes
yes
ISOW7741
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISOW7742
yes
yes
yes
yes
yes
yes
yes
ISOW7743
yes
yes
yes
yes
yes
yes
yes
ISOW7744
yes
yes
yes
yes
yes
yes
yes
ISOW7840
yes
yes
yes
yes
yes
yes
yes
ISOW7841
yes
yes
yes
yes
yes
yes
yes
ISOW7842
yes
yes
yes
yes
yes
yes
yes
ISOW7843
yes
yes
yes
yes
yes
yes
yes
ISOW7844
yes
yes
yes
yes
yes
yes
yes

Six channel digital isolators

UL 1577 (VRMS)
VDE EN IEC 60747-17 (previously VDE V 0884-11)
CSA IEC 62368-1
CSA IEC 61010-1
CSA IEC 60601-1
TUV EN 62368-1 / TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
ATEX/IECEx
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO6760
yes
yes
yes
yes
yes
yes
yes
yes
ISO6760L
yes
yes
yes
yes
yes
yes
yes
yes
ISO6761
yes
yes
yes
yes
yes
yes
yes
yes
ISO6762
yes
yes
yes
yes
yes
yes
yes
yes
ISO6763
yes
yes
yes
yes
yes
yes
yes
yes
ISO7760
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7761
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7762
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7763
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes

Isolated ADC certifications

UL 1755 (VISO in VRMS)
VDE V 0884-11
CSA
Part number
2500
4000
5000
Basic
Reinforced
Basic
Reinforced
AMC1106x05
yes
yes
AMC1203
yes
yes
AMC1204
yes
yes
AMC1303xxxxx
yes
yes
AMC1304xxx
yes
yes
AMC1305xxx
yes
yes
AMC1306xxx
yes
yes
AMC1336
yes
yes

Isolated amplifier certifications

UL 1577 (VISO in VRMS)
VDE 0884
CSA
Part number
2500
3000
5000
Basic
Reinforced
Basic
Reinforced
AMC1100
yes
yes
yes
AMC1200
yes
yes
yes
AMC1300
yes
yes
AMC1301
yes
yes
AMC1302
yes
yes
AMC1311
yes
yes
ISO224
yes
yes
AMC3301
yes
yes

Isolated CAN certifications

UL 1577 (VRMS)
VDE EN IEC 60747-17 (VDE V 0884-11)
CSA IEC 62368-1
CSA 61010-1
CSA 60601-1
TUV EN 62368-1 / TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
Part number
2500
3000
4243
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO1050
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO1042
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1044
yes
yes
yes
yes
yes
ISOW1044
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes

Isolated gate driver certifications

UL 1577 (VRMS)
VDE V 0884-11
CSA/IEC 60950-1
CSA/IEC 61010-1
CSA/IEC 60601-1
TUV/EN  60950-1
TUV/EN 61010-1
Part number
2500
3000
4243
5700
Basic
Reinforced
Basic
Reinforced
Reinforced
Reinforced
Reinforced
ISO5500
yes
yes
yes
ISO5451
yes
yes
yes
yes
yes
ISO5452
yes
yes
yes
yes
yes
ISO5851
yes
yes
yes
yes
yes
ISO5852S
yes
yes
yes
yes
yes
UCC5310
yes
yes
yes
UCC5320
yes
yes
yes
UCC5350SB
yes
yes
UCC5350M
yes
yes
yes
UCC5390
yes
yes
yes
UCC21520
yes
yes
yes
UCC20225
yes
yes
yes
UCC20520
yes
yes
yes
UCC21225A
yes
yes
yes
UCC21521
yes
yes
yes
UCC23513
yes
UCC21530
yes
UCC21540
yes

Isolated I2C certifications

UL 1577 (VRMS)
VDE EN IEC 60747-17 (previously VDE V 0884-11)
CSA IEC 62368-1
CSA/IEC 61010-1
CSA/IEC 60601-1
TUV EN 62368-1 / TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
Part number
2500
3000
4243
5000
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO1540
yes
yes
yes
yes
yes
yes
ISO1541
yes
yes
yes
yes
yes
yes
ISO1640
yes
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1641
yes
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1642
yes
yes
yes
yes
yes
yes
yes
yes
ISO1643
yes
yes
yes
yes
yes
yes
yes
yes
ISO1644
yes
yes
yes
yes
yes
yes
yes
yes

Isolated LVDS certifications

UL 1577 (VRMS)
VDE EN IEC 60747-17 (previously VDE V 0884-11)
CSA IEC 62368-1
CSA 61010-1
CSA 60601-1
TUV EN 62368-1 / TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
Part number
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO7820LL
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7821LL
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7821LLS
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes

Isolated RS-485 certifications

UL 1577 (VRMS)
VDE EN IEC 60747-17 (previously VDE V 0884-11)
CSA IEC 62368-1
CSA 61010-1
CSA 60601-1
TUV EN 62368-1 / TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO1176
yes
yes
yes
ISO1176T
yes
yes
yes
yes
yes
ISO15
yes
yes
yes
ISO15M
yes
yes
yes
ISO3080
yes
yes
yes
ISO3082
yes
yes
yes
ISO3086
yes
yes
yes
ISO3086T
yes
yes
yes
yes
yes
ISO3088
yes
yes
yes
ISO35
yes
yes
yes
ISO35M
yes
yes
yes
ISO35T
yes
yes
yes
yes
yes
ISO1500
yes
yes
yes
yes
yes
yes
yes
ISO1410
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1412
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1430
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1432
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1450
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1452
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISOW1412
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISOW1432
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes

USB isolator certifications

UL 1577 (VRMS)
VDE EN IEC 60747-17 (previously VDE V 0884-11)
CSA IEC 62368-1
CSA 61010-1
CSA 60601-1
TUV EN 62368-1 / TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
Part number
3000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISOUSB111
yes
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISOUSB211
yes
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes

Isolated digital input certifications

UL 1577 (VRMS)
VDE EN IEC 60747-17 (previously VDE V 0884-11)
CSA IEC 62368-1
CSA 61010-1
TUV EN 62368-1 / TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
Part number
2500
Basic
Basic
Basic
Basic
Basic
Basic
ISO1211
yes
yes
yes
yes
yes
yes
yes
ISO1212
yes
yes
yes
yes
yes
yes
yes