Switches & multiplexers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Package type
Pin count
TI functional safety category
Package area (mm^2)
Images
Subcategory
Ron (max) (mΩ)
Supply voltage (min) (V)
Supply voltage (max) (V)
Ron (typ) (mΩ)
Status
TPS4141-Q1New
TMUX7348F-EPNew
SN74AC139-Q1New
SN74ACT139New
TPS1200-Q1New
TPS1210-Q1New
TPS4800-Q1New
TPS4810-Q1New
TPS4812-Q1New
TPS4HC120-Q1New
SN74ACT238New
TPS4813-Q1New
TPS22996H-Q1New
TPSI3100-Q1New
TPS1214-Q1New
TPSI31P1-Q1New
TPS1213-Q1New
TMUX582F-SEPNew
SN74LVC158ANew
SN74LVC258ANew
TMUX1219-Q1New
TMUXS7614DNew
SN74AC138-Q1New
SN74AC238-Q1New
TMUX1308A-Q1New
TMUX1309A-Q1New
Catalog
—
-40 to 125
LQFN-CLIP
23
30
5 x 6
$3.590 | 1ku
—
—
—
3.65
HiRel Enhanced Product
—
-55 to 125
TSSOP
20
41.6
6.5 x 6.4
$11.750 | 1ku
390000
8
44
180000
Space
—
-55 to 125
TSSOP
16
32
5 x 6.4
$120.004 | 100u
—
1.2
5.5
—
Space
—
-55 to 125
TSSOP
16
32
5 x 6.4
$120.004 | 1ku
—
1.2
—
—
Space
—
-55 to 125
TSSOP
16
32
5 x 6.4
$120.004 | 1ku
—
1.2
5.5
—
HiRel Enhanced Product
—
to
TSSOP
16
32
5 x 6.4
$0.800 | 1ku
—
1.8
5.5
—
HiRel Enhanced Product
—
to
TSSOP
16
32
5 x 6.4
$0.800 | 1ku
—
—
—
—
HiRel Enhanced Product
—
to
TSSOP
16
32
5 x 6.4
$0.800 | 1ku
—
—
—
—
HiRel Enhanced Product
—
to
TSSOP
16
32
5 x 6.4
$0.800 | 1ku
—
—
—
—
Catalog
Functional Safety-Capable
-40 to 125
SO-MOD
16
60.255
5.85 x 10.3
$1.900 | 1ku
—
4.5
5.5
—
Automotive
—
-40 to 125
TSSOP, WQFN
16
8.75, 32
3.5 x 2.5,
5 x 6.4
5 x 6.4
$0.177 | 1ku
—
—
—
—
Automotive
—
-40 to 125
TSSOP, WQFN
16
8.75, 32
3.5 x 2.5,
5 x 6.4
5 x 6.4
$0.150 | 1ku
—
4.5
5.5
—
Automotive
—
-40 to 125
TSSOP, WQFN
16
8.75, 32
3.5 x 2.5,
5 x 6.4
5 x 6.4
$0.177 | 1ku
—
4.5
5.5
—
Catalog
—
-40 to 125
TSSOP, WQFN
16
16, 32
4 x 4,
5 x 6.4
5 x 6.4
$2.737 | 1ku
2500
4.5
50
1350
Catalog
—
-40 to 125
TSSOP, WQFN
16
8.75, 32
3.5 x 2.5,
5 x 6.4
5 x 6.4
$0.178 | 1ku
—
—
—
—
Automotive
—
-40 to 125
TSSOP, WQFN
16
8.75, 32
3.5 x 2.5,
5 x 6.4
5 x 6.4
$0.210 | 1ku
—
—
—
—
Automotive
—
-40 to 125
VSSOP
19
15.3
5.1 x 3
$1.735 | 1ku
—
—
—
—
Automotive
Functional Safety-Capable
-40 to 125
SO-MOD
16
60.255
5.85 x 10.3
$1.990 | 1ku
—
4.5
5.5
—
Automotive
—
-40 to 125
VQFN
23
16
4 x 4
$1.711 | 1ku
—
—
—
—
Automotive
Functional Safety-Capable
-40 to 125
SO-MOD
16
60.255
5.85 x 10.3
$1.990 | 1ku
—
4.5
5.5
—
Automotive
—
-40 to 125
VSSOP
19
15.3
5.1 x 3
$1.429 | 1ku
—
—
—
—
Space
—
-55 to 125
TSSOP
20
41.6
6.5 x 6.4
$225.000 | 100u
400000
8
20
180000
Automotive
—
-40 to 125
—
—
—
$0.081 | 1ku
6000
—
5.5
3000
Catalog
—
-40 to 125
—
—
—
$11.720 | 1ku
1400
4.5
42
1000
Automotive
—
-40 to 125
SOT-23
6
8.12
2.9 x 2.8
$0.068 | 1ku
50000
—
5.5
6000
Automotive
—
-40 to 125
TSSOP, WQFN
16
8.75, 32
3.5 x 2.5,
5 x 6.4
5 x 6.4
$0.210 | 1ku
—
—
—
—
Automotive
—
-40 to 125
TSSOP, WQFN
16
8.75, 32
3.5 x 2.5,
5 x 6.4
5 x 6.4
$0.112 | 1ku
—
—
—
—
Automotive
—
-40 to 125
TSSOP, WQFN
16
8.75, 32
3.5 x 2.5,
5 x 6.4
5 x 6.4
$0.210 | 1ku
—
—
—
—
Automotive
—
-40 to 125
TSSOP
16
32
5 x 6.4
$0.090 | 1ku
750000
—
5.5
59000
Automotive
—
-40 to 125
TSSOP
16
32
5 x 6.4
$0.090 | 1ku
740000
—
5.5
59000
Automotive
Functional Safety-Capable
-40 to 125
HTSSOP
14
32
5 x 6.4
$0.781 | 1ku
—
—
—
83
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Rating
Enabled
Rating
TI functional safety category
Enabled
TI functional safety category
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Ron (max) (mΩ)
Enabled
Ron (max) (mΩ)
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Ron (typ) (mΩ)
Enabled
Ron (typ) (mΩ)
Status
Enabled
Status
1
to
50
of
956
Page
1
of
20