Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Isolation

Increase safety with higher reliability isolation at a lower system cost

What technologies exist for galvanic isolation?

Galvanic isolation is a method of electrically separating two domains, allowing power or signals to transfer across the barrier without compromising human safety, while also preventing ground potential differences and improving noise immunity. Our portfolio of proprietary isolation techniques, including a robust capacitive SiO2 insulation barrier and integrated IC transformer-based magnetic isolation, helps exceed Verband der Elektrotechnik (VDE), Canadian Standards Association (CSA) and Underwriters Laboratory (UL) standards without compromising performance.

Addressing High-Voltage Design Challenges with Reliable and Affordable Isolation

High-voltage designs come with their own unique challenges. See how TI's magnetic and capacitive isolation technologies deliver greater lifetimes at a lower system cost for isolated systems in EV, grid infrastructure, factory automation and motor drive applications. 

View white paper

Benefits of our isolation technology

checkmark

Improved system robustness & reliability

Our portfolio of high-voltage isolated products achieves low latency, excellent common-mode transient immunity and robust performance.

checkmark

Lower system cost

Our isolation technologies reduce bill of materials, lowering system cost and enabling significant solution size improvements. 

checkmark

Scalability 

Our packaging innovations and globally-owned manufacturing footprint help bring functional, basic, and reinforced isolation capabilities to more analog IC functions.

Different by design

Isolation's impact is tangible, but at TI, we know there's room to improve. Watch this short video to see what must evolve to keep reliability and affordability at the forefront of isolated designs. 

Watch now
Video Player is loading.
Current Time 0:00
Duration 1:19
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:19
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

Delivering innovation for nearly a quarter of a century

Featured isolation products

Opto-emulators ISOM8110 ACTIVE DC input, transistor output, single channel, opto-emulator with 100% to 155% CTR
Solid-state relays TPSI2140-Q1 ACTIVE Automotive 1200-V 50-mA isolated switch with 2-mA avalanche rating
Isolated comparators AMC23C12 ACTIVE Fast-response, reinforced, isolated window comparator with adjustable threshold and latch function
Isolated power modules (integrated transformer) UCC14240-Q1 ACTIVE Automotive, 2.0-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module

Featured reference designs for isolation

Reference design
Overcurrent and overtemperature protection for solid-state relays reference design

This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal (...)

Reference design
Automotive SPI-programmable gate driver and bias supply with integrated transformer reference design

This reference design provides isolated-bias supply and isolated-gate driver for power switches in traction inverters and onboard chargers. Both the bias power and driver provide the high isolation (3-kV RMS for one minute) needed for 800-VDC bus application. The isolated bias provides 24 VDC both (...)

Reference design
AFE for insulation monitoring in high-voltage EV charging and solar energy reference design
This reference design features an electric bridge DC insulation monitoring (DC-IM) method which allows an accurate symmetrical and asymmetrical insulation leakage detection mechanism and an isolation resistance detection mechanism. We present a new generation of isolated amplifiers and switchers (...)

Continue your high-voltage design

Reliable and affordable isolation technologies can help address some of the unique challenges of working on high-voltage applications. Head to our high-voltage technology page to learn more about our power conversion, current and voltage sensing, isolation, and real-time control technologies and discover the benefits of choosing TI for your next high-voltage design.