Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Matter

Making connections simpler, more secure and scalable with the foundation for connected things in home and building automation applications.

What is Matter?

Interoperable, open, secure and simple. Matter is a royalty-free standard to connect compatible devices and systems with one another. Matter runs on Thread and Wi-Fi® network layers and uses Bluetooth® Low Energy for commissioning. Matter solutions will be interoperable with the major smart home ecosystems like Apple® Homekit®, Google AssistantTM, Amazon Alexa, and Samsung SmartThings.

Video Player is loading.
Current Time 0:00
Duration 6:20
Loaded: 0.00%
Stream Type LIVE
Remaining Time 6:20
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

Connect: Matter introduction

The Connectivity Standards Alliance (CSA) has introduced a new standard called Matter. Our experts discuss this new protocol as well as its various applications.

Watch the video

Two wireless trends that Matter in home automation

Take a deeper look at some of the trends Matter will accelerate and learn how this standard has the potential to transform the home automation space.

Read the article

Why choose TI for the Matter protocol?

checkmark

Industry leadership

We have been CSA board members for 10 years and participated in the development of Matter. We contribute to the Thread Group, are a Wi-Fi Alliance member and have 20+ years of connectivity experience.

checkmark

Flexible portfolio

Select from a broad portfolio of wireless radios for 2.4 GHz, Sub-1 GHz and Wi-Fi connectivity. Choose the right protocol and features to drive innovation within your connectivity solution.

checkmark

Industry's lowest power

Extend your battery life with our Thread and Matter devices with features including 0.85-µA standby current over temperature, best-in-class coin-cell operation at 10 dBm and more.

checkmark

Integrated security features

Featuring 30+ security enablers and a multilayer security approach for Wi-Fi connectivity, our SimpleLink MCUs help you protect data and combat against cyber-security attacks.

Our Matter-compatible Thread products

Our SimpleLink™ portfolio offers high-quality wireless hardware and software with ultra-low power capabilities for Matter-enabled devices running on Thread. We have a range of hardware to support the full Thread ecosystem for Matter, including higher memory devices for single-chip use-cases and radio co-processors optimized to be paired with a host MCU or MPU for gateway applications. Choose the product at the right price for your application.

CC2674x10

CC2755x10

CC2652x

Description SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
SimpleLink Arm Cortex-M33 multiprotocol 2.4-GHz high performance wireless MCU with 1-MB flash
SimpleLink Arm Cortex-M4F multiprotocol 2.4-GHz wireless MCU with 352-kB Flash
Protocols Bluetooth® 5.3 Low Energy
Thread
Zigbee 3.0
Matter
Bluetooth 6.0 Low Energy
Thread
Zigbee 3.0 
Matter
Bluetooth 5.2 Low Energy
Thread
Zigbee 3.0
Matter use-case
Matter end device
Matter gateway (Thread RCP)
Matter end device
Matter gateway (Thread RCP)
Matter gateway (Thread RCP)
Flash memory (KB) 1024 1024 352
RAM (KB) 296 162 88
Integrated power amplifier
yes
yes
yes
Security features Cryptography accelerators
Secure key storage
TrustZone®
Voltage Glitch Monitor
Cryptography accelerators
Secure key storage
TrustZone®
Cryptography accelerators

Our Matter-compatible Wi-Fi products

Our Wi-Fi devices supporting Matter feature security and low-power capabilities. These Wi-Fi CERTIFIED™ devices are tested with 230+ access points to ensure robust and reliable connectivity worldwide. With 30+ security enablers and a multilayer security approach for Wi-Fi connectivity, our SimpleLink MCUs help you protect data.

CC3301

CC3351

CC3501E

CC3551E

Description SimpleLink™ 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
SimpleLink™ dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
SimpleLink™ wireless MCU with 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4
SimpleLink™ wireless MCU with dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4
Protocols Wi-Fi
BLE
Matter
Wi-Fi
BLE
Matter
Wi-Fi
BLE
Wi-Fi
BLE
Device feature 802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA
802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA
802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA
802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA
Throughput (max UDP) (Mbps)
65 65 20 20
Security features
FW authentication and anti-rollback protection, Networking security (WPA3), Secured host interface
FW authentication and anti-rollback protection, Networking security (WPA3), Secured host interface
Arm TrustZone for trusted execution environment, Crypto acceleration (RNG), Debug security, FW authentication and anti-rollback protection, Networking security (WPA3), PSA level 1 and 2 ready, Secure boot, Secure key storage and device ID
Arm TrustZone for trusted execution environment, Crypto acceleration (RNG), Debug security, FW authentication and anti-rollback protection, Networking security (WPA3), PSA level 1 and 2 ready, Secure boot, Secure key storage and device ID

Start developing today

Software development kit (SDK)
SimpleLink™ low power software development kits (SDKs)

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Software development kit (SDK)
SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)

The SimpleLink™ Wi-Fi® CC32XX SDK contains drivers for the CC3220 and CC3235 programmable MCU and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, access (...)

Academy
SimpleLink Academy
The Matter SimpleLink Academy modules accelerate Matter device development, outlining the step-by-step process. These tutorials highlight Matter's interoperability, designed with key smart home ecosystems in mind such as Apple® Homekit®, Google Assistant™, Amazon Alexa, and Samsung SmartThings.
Evaluation board
CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU

This LaunchPad™ is used to speed development with the SimpleLink™ Multi-Standard CC2652R7 wireless MCU with support for Bluetooth®, Zigbee® and Thread.  Software support is provided by the SIMPLELINK-LOWPOWER-SDK software development kit.

Evaluation board
CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU

This LaunchPad™ is used to speed development with the SimpleLink™ Multi-Standard CC2652R7 wireless MCU with support for Bluetooth®, Zigbee® and Thread.  Software support is provided by the SIMPLELINK-LOWPOWER-SDK software development kit.

Development kit
CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU

The SimpleLink™ Wi-Fi® CC3235SF dual-band LaunchPad™ development kit (LAUNCHXL-CC3235SF) highlights CC3235SF, a single-chip security solution and wireless microcontroller (MCU) which integrates a user application dedicated ARM® cortex®-M4 MCU and a network processor that (...)

Watch Matter in action

  

Video Player is loading.
Current Time 0:00
Duration 6:13
Loaded: 0.00%
Stream Type LIVE
Remaining Time 6:13
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

Matter technology demo: Unified standard for connected objects

Designers can now unify fragmented IoT ecosystems with TI’s Matter-enabled wireless MCU software development kits for Wi-Fi and Thread SimpleLink™ wireless microcontrollers.

Watch the video

 

  

Video Player is loading.
Current Time 0:00
Duration 3:20
Loaded: 4.97%
Stream Type LIVE
Remaining Time 3:20
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Matter technology demo: Unified standard for connected objects

This is a demonstration of the new Matter standard based on our SimpleLink wireless MCU platform. Matter provides a single, unified connectivity standard to connect compatible devices and systems to one another.

Watch the video

  

Video Player is loading.
Current Time 0:00
Duration 1:51
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:51
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Matter protocol on TI wireless MCUs

See how we bring Matter down to earth, by showing preliminary interoperability between TI and a typical smart home ecosystem. The video will walk through the lifetime of a smart home device.

Watch the video

Technical resources

Technical article
Technical article
Getting started with Matter over Wi-Fi
This quick start guide takes you step-by-step to setup and run Matter on a Wi-Fi network.
Technical article
Technical article
SimpleLink™ Academy Matter training
This training guide takes you step-by-step to setup and run Matter on a Thread network.
Technical article
Technical article
An FAQ about the Matter connectivity standard
This FAQ addresses questions that you may have about Matter, and how to get started with development early.
document-pdfAcrobat PDF