Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Mioty

A robust low-power wide-area network (LPWAN) solution that can scale to thousands of Sub-1 GHz devices on a single gateway.

What is Mioty?

Mioty technology is a new low-power wide-area network (LPWAN) solution, and is a true standardized technology based on ETSI 103 357. Mioty achieves long range with Sub-1 GHz communication, and offers robust networks due to its innovative telegram splitting. It is also capable of scaling to thousands of devices on a single base station. Target applications are ultra-low power sensor devices, such as metering and environmental/industrial monitoring. These sensor devices can have a battery lifetime beyond 10 years in a Mioty network.

Getting started

Mioty provides communication for large-scale deployments to ensure reliable and efficient transmission in challenging environments, making this protocol suitable for long-range, low-power and highly scalable applications. 

To start building your own network, follow these steps:

Video Player is loading.
Current Time 0:00
Duration 8:35
Loaded: 1.94%
Stream Type LIVE
Remaining Time 8:35
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Featured products for Mioty
CC1312PSIP ACTIVE Sub-1 GHz system-in-package (SIP) module with integrated power amplifier
CC1352P ACTIVE SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier
CC1310 ACTIVE SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Why TI for mioty?

checkmark

Low power

Reduce size and cost of batteries by leveraging the combination of TIs low standby-current consumption and mioty's short burst (telegram splitting) protocol.

checkmark

Easy to use

Use our certified module with integrated reference and passive components to save on hardware development and design time.

checkmark

Founders

TI is among one of the founding members of the mioty wireless connectivity protocol.

Design & development resources

Application software & framework
Protocol software for MIOTY technology

To get started evaluating MIOTY® protocol software with the LaunchPad SensorTag kit:

  1. Buy one or more CC1352R SensorTag Kit
  2. Buy one CC1352R1 LaunchPad development kit
  3. Download the SimpleLink™ software development kit
  4. For MIOTY stack development contact Stackforce
  5. Order a gateway from MIOTY


(...)

Evaluation board
SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit

The TI LaunchPad™ SensorTag kit offers integrated environmental and motion sensors, multi band wireless connectivity and easy-to-use software for prototyping connected applications. With one kit, developers can easily create connected applications featuring Bluetooth® Low Energy, (...)

Development kit
CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

The CC1352R multi-band wireless MCU is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4 and host MCUs, which all share a common, easy-to-use development environment with a single core software (...)

Technical resources

Resource
Resource
mioty frequently asked questions (FAQ) 
Explore our mioty FAQ to dive deeper into the new standard protocol 
Technical article
Technical article
MIOTY, the new LPWAN standard, provides quality and scalability for worldwide Sub-
mioty technology is a new low-power wide-area network (LPWAN) solution, and is a true standardized technology based on ETSI 103 357. 
document-pdfAcrobat PDF
Video
Video
mioty modules with Radiocrafts 
Learn more about mioty, a new LPWAN standard, from MIOTY Alliance member Radiocrafts.

Featured products

Sub-1 GHz wireless MCUs CC1312PSIP ACTIVE Sub-1 GHz system-in-package (SIP) module with integrated power amplifier
Sub-1 GHz wireless MCUs CC1352P ACTIVE SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier
Sub-1 GHz wireless MCUs CC1310 ACTIVE SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash