Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Proprietary wireless protocols

Optimize your own stack to meet your requirements and enable lowest power and longest range connectivity

What are proprietary protocols?

For decades, our Sub-1 GHz radios have enabled proprietary wireless solutions. Customers optimize proprietary solutions for high performance, in terms of range and power, without increased cost and memory. Designers leverage this flexibility to meet their requirements in a range of applications. Our portfolio meets regulatory compliance in a variety of geographies and applications demonstrated by existing product deployments.

Why TI for proprietary?

checkmark

Optimize for your requirements

Enable your RF and software experts to extract the maximum performance from TI's solutions with a mature and comprehensive SDK and toolkit.

checkmark

Lowest power

Combine TI's best-in-class standby current consumption with your proprietary stack to create the longest possible battery life.

checkmark

Reliability

Proven track record across 20 years covering various applications and regulatory requirements around the globe with 100Ms of units in the field.

Design & development resources

Calculation tool
SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Development kit
CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
This LaunchPad™ development kit speeds development on devices with integrated power amplifier and multi-band radio support for concurrent Sub-1Ghz operations. Protocols supported include Sub-1 GHz, 802.15.4, and proprietary RF with the compatible CC13x2-CC26x2 SDK. Available variations feature (...)
Software development kit (SDK)
SimpleLink™ low power software development kits (SDKs)

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Getting started

Application note
CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H)
This application report provides design guidelines for the CC13xx/CC26xx SimpleLink ultra-low-power wireless microcontroller platform.
PDF | HTML
Application note
Achieving Optimum Radio Range (Rev. A)
This application report addresses the parameters affecting radio range. In identical radio settings, range is highly dependent on the surroundings and environment.
PDF
Application note
RF PCB Simulation Cookbook
This application report describes important printed circuit board design considerations that can help maximize the radio-frequency performance of any specific hardware design.
PDF
Featured products for proprietary
CC1312R ACTIVE SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
CC1352P7 ACTIVE SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp
CC1311P3 ACTIVE SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp
Resource
TrxEB RF PER Test Software Example User's Guide
This guide will give a brief description of how to use the RF software examples that is pre-programmed on the MSP430 on the SmartRF Transceiver Evaluation Board (TrxEB).
Resource
TrxEB RF PER Test Software  
Test software needed to run the TrxEB examples.
Resource
Achieving Optimum Radio Range
This application report addresses the parameters that affect the radio range. For identical radio settings,the range is highly dependent on the surroundings and environment.
Featured products for proprietary
CC1101 ACTIVE Low-power Sub-1 GHz wireless transceiver
CC1120 ACTIVE High performance Sub-1 GHz wireless transceiver for narrowband systems
CC1120 ACTIVE High performance Sub-1 GHz wireless transceiver for narrowband systems

Getting started with TI 15.4-Stack software

Our 15.4-Stack software is a pre-built and reliable proprietary network that is Federal Communications Commission- and European Telecommunications Standards Institute-compliant, with security features and over-the-air firmware upgrades.

Video Player is loading.
Current Time 0:00
Duration 7:21
Loaded: 2.27%
Stream Type LIVE
Remaining Time 7:21
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Application note
Using the SimpleLink™ Sub-1 GHz 15.4-Stack: Choose between Sync / Async mode
The SimpleLink Sub-1GHz stack solution is built on the Texas Instruments SimpleLink microcontroller platform, offering a single development environment with code portability to multiple connectivity protocols.
PDF
Application note
TI 15.4-Stack Software
This application note describes the overall TI 15.4-Stack software, including a general overview of the deliverables that TI provides for developers.
PDF | HTML
Resource
15.4-STACK-CALC
This tool enables SimpleLink TI 15.4 Stack Software users to analyze system power profile for a sleepy network device. 
Featured products for 15.4 Stack software
CC1312R ACTIVE SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
CC1311R3 ACTIVE SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash
CC1311P3 ACTIVE SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp