Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Wi-Fi® 6

Affordability meets reliability with optimized features for network efficiency and power saving

What is Wi-Fi 6?

Wi-Fi 6, also known as 802.11ax, is the latest generation of Wi-Fi technology. It offers several improvements over its predecessors, Wi-Fi 5 (802.11ac), such as better performance in congested environments, lower latency, and higher power efficiency. These improvements are possible through new features like Orthogonal Frequency Division Multiple Access (OFDMA) and Target Wake Time (TWT). Wi-Fi 6's ability to handle a high density of connected devices with reduced latency and interference makes it an ideal solution for the expanding IoT landscape, enabling seamless integration and performance.

Why choose TI Wi-Fi 6

checkmark

Optimized feature support for IoT

Our devices are built to be affordable and efficient with support for 20-MHz channel and Wi-Fi 6 features to enable network efficiency and power optimization.

checkmark

Flexible device architecture

Our products can easily attach to Linux and RTOS systems with processors or MCUs.

checkmark

Designed with the future in mind

Our products are built to address the evolving needs of the AIoT and the industrial IoT with multi-band support and the latest Wi-Fi and Bluetooth Low Energy standards.

checkmark

Advanced security features

Our Wi-Fi products support the latest WPA3 personal and enterprise standards in addition to on-chip security enablers for secure boot and anti-rollback protection.

Simplifying IoT with TI Wi-Fi 6

Introducing the CC33xx family of Wi-Fi devices, designed with affordability and reliability in mind to help you connect more IoT applications.  

Video Player is loading.
Current Time 0:00
Duration 1:53
Loaded: 8.75%
Stream Type LIVE
Remaining Time 1:53
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
How little-known capabilities of Wi-Fi®︎ 6 help connect IoT devices

There are a lot of challenges to creating low power wireless embedded systems in the IoT space. Wi-Fi 6 helps mitigate these challenges with new features such as Orthogonal Frequency Division Multiple Access (OFDMA), BSS Coloring, and Target Wake Time (TWT). See how Wi-Fi 6 uses these features to increase power efficiency, while having better performance in congested environments and reducing latency.

Read more

Wi-Fi 6 capabilities

While Wi-Fi 6 is known for its high-throughput capabilities, there are several features that also bring benefits to IoT applications in the areas of new spectrum, advanced security, power reduction and latency management. Watch the video to learn more about the capabilities of Wi-Fi 6.

Video Player is loading.
Current Time 0:00
Duration 3:55
Loaded: 4.25%
Stream Type LIVE
Remaining Time 3:55
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

Featured products

Wi-Fi products CC3301 ACTIVE SimpleLink™ 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
NEW Wi-Fi products CC3351 ACTIVE SimpleLink™ dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
NEW Wi-Fi products CC3301MOD PREVIEW SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module
NEW Wi-Fi products CC3501E PREVIEW SimpleLink™ wireless MCU with 2.4 GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4
NEW Wi-Fi products CC3551E PREVIEW SimpleLink™ wireless MCU with dual-band (2.4 and 5 GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4