Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Wireless M-Bus

European standard for RF communication link between flow meters, electric meters and the data collecting devices.

What is Wireless M-Bus?

Wireless M-Bus (wM-Bus) is a low-cost, low-power star network running on license-free industrial-scientific-medical bands. Based on Sub-1 GHz, wM-Bus can reach through concrete walls and long distances, with networks of as many as 1,000 nodes per collector. There are modes for the 868-MHz, 433-MHz and 169-MHz bands, enabling coverage over several kilometers. wM-Bus is the most common wireless metering standard for Europe.

Featured Wireless M-Bus products

Getting started

Wireless M-Bus is a good fit for smart metering applications that need reliable, low-power, flexible solutions. To start creating your own network, follow these steps:

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
      Resource
      Tool: Wireless M-Bus protocol software
      This OMS v.4.1.2-compliant and field-proven Wireless M-Bus stack supports SimpleLink™ Sub-1GHz and dual-band wireless microcontrollers.
      Reference design
      TIDA-010050
      Ultra-Low-Power Water Flow Measurement for AMR Reference Design
      Reference design
      TIDA-00838
      Heat Cost Allocator with Wireless M-Bus at 868MHz Reference Design
      Featured products for Wirless M-Bus
      CC1310 ACTIVE SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
      CC1120 ACTIVE High performance Sub-1 GHz wireless transceiver for narrowband systems
      CC1312R ACTIVE SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash

      Why TI for wM-Bus?

      checkmark

      First to market

      40+ million units deployed since 2011 and the first partner with Stackforce for wM-Bus development

      checkmark

      Long battery life

      Designed with a small footprint in mind, TI's single chip solutions come in a 7x7 package with 10+ years of expected battery life.

      checkmark

      Global

      TI's wM-Bus supports a wide range of region companion protocols and 169, 433 & 868 MHz frequency bands allowing your products to be deployed worldwide.

      Design & development resources

      Application software & framework
      Wireless M-bus protocol software

      The Wireless M-Bus standard (EN13757-4:2014-2) specifies the RF communication link between water, gas, heat, and electric meters and the data collecting devices. It is widely accepted in Europe for smart metering or Advanced Metering Infrastructure (AMI) applications. Wireless M-Bus was originally (...)

      Reference design
      Ultra-low power water flow measurement for AMR reference design
      This fully tested reference design demonstrates a low-power solution for electronic measurement of water flow through a mechanical meter and provides a single-chip platform for flow measurement and wireless communications. The design is ideal for water meter automatic meter reading (AMR) modules (...)
      Reference design
      Heat Cost Allocator with wM-Bus at 868 MHz Reference Design

      The TIDA-00838 reference design implements a heat cost allocator system following the EN834 standard with the “two-sensor measurement method". The solution achieves better than 0.5 degrees Celsius accuracy across a range of +20 to +85°C. Two analog temperature sensors are available as (...)

      Technical resources

      Technical article
      Technical article
      Wireless M-Bus 101: Demystifying modes and regional application profiles
      Wireless M-Bus is the only European standard for wireless meter reading but there are various modes and application profiles that can be used. Read this article for wireless M-Bus 101.
      document-pdfAcrobat PDF
      Application note
      Application note
      AN121 – Wireless M-Bus Implementation with CC112x/CC120x High Performance Transc
      Wireless M-Bus implementation with CC112x/ CC120x high performance transicever family
      document-pdfAcrobat PDF
      Video
      Video
      Connect: Wireless M-Bus protocol
      Learn from our RF expert, Svein Vetti, about Wireless M-Bus, a Sub-1 GHz standard for smart metering in Europe for water, gas, heat and electric meters.