3220UFP-DGLEVM

HD3SS3220 Type-C Up Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module

3220UFP-DGLEVM

Order now

Overview

The HD3SS3220 UFP Dongle EVM is designed to evaluate HD3SS3220 devices for UFP implementations.  This EVM can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C™ connector.

Features
  • Plug and play design
  • The EVM operates off of the 5V VBUS from the USB-C connection
  • The Type-A receptacle can be used to connect to a USB legacy device.  A USB Type-C™ device can be connected to the USB Type-C receptacle provided on the EVM.
  • A USB Type-C device can be connected to the USB Type-C receptacle provided on the EVM
  • USB3 TX and RX signals are multiplexed through HD3SS3220 to support both connection orientations on the USB Type-C port.

  • 3220UFP-DGLEVM INT-0027 board

USB Type-C & USB Power Delivery ICs
HD3SS3220 10-Gbps USB 3.1 Type-C 2:1 mux with DRP Controller

 

AC/DC & DC/DC converters (integrated FET)
TPS62082 1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)

 

USB redrivers & multiplexers
TUSB211 USB 2.0 480-Mbps high-speed signal conditioner
Download View video with transcript Video

Order & start development

Evaluation board

3220UFP-DGLEVM — HD3SS3220 Type-C Up Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide HD3SS3220 UFP Dongle Evaluation Module User's Guide (Rev. A) 21 Nov 2018
Certificate 3220UFP-DGLEVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet HD3SS3220 USB Type-C DRP Port Controller with SuperSpeed 2:1 MUX datasheet (Rev. D) PDF | HTML 12 Jun 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos