ABACO-3P-FMC104FPGA

Abaco Systems® FMC104 FPGA mezzanine card

ABACO-3P-FMC104FPGA

Downloads

Overview

The FMC104 is a four-channel ADC FMC (FPGA mezzanine card) which is fully compliant with the VITA 57.1-2010 standard. The FMC104 is based on the TI ADS62P49 dual channel 14-Bit 250 MSPS ADC, which can be sampled by an internal clock source (optionally locked to an external reference) or an externally supplied sample clock. The FMC104 has the LPC (low pin count) 160-pin connector, front panel I/O, and is conduction cooled compliant.

Downloads

Support & training

Third-party support
TI does not offer ongoing direct design support for this software. For support while working through your design, contact Abaco Systems.
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.