ABACO-3P-FMC134
Abaco Systems® direct RF-conversion 4-channel 3.2-GSPS or 2-channel 6.4-GSPS ADC FPGA mezzanine card
ABACO-3P-FMC134
Overview
The Abaco FMC134 provides four 12-bit 3.2-GSPS or two 12-bit 6.4-GSPS analog-to-digital converters (ADCs). The module highlights the Texas Instruments ADC12DJ3200 two-channel, 12-bit, 3.2-GSPS ADC (two) in a daughtercard with an FPGA mezzanine card (FMC) connector using the JEDEC JESD204B data-converter digital interface.
FMC134 is mechanically and electrically compliant to the FMC+ standard (ANSI/VITA 57.4). The card connects to an FPGA carrier card through a standard high-pin count (HPC) connector.
High-speed ADCs (≥10 MSPS)
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.