ADC-ENERGY-METROLOGY-LIB-SW

ADC energy metrology library software

ADC-ENERGY-METROLOGY-LIB-SW

Downloads

Overview

The ADC energy metrology library software package implements various metrology parameters for energy measurement typical of electricity meters, power-distribution units (PDUs), and circuit breakers using high-performance, multichannel analog-to-digital converters (ADCs).

The ADC samples the output of channels at up to 8 kHz to measure the current and voltage of each leg of the AC mains. This software library can achieve high accuracy across a wide-input-current range (0.05 A to 100 A) and supports high sampling frequencies necessary for advanced power-quality features, such as individual harmonic analysis. Using an independent ADC to sample the current-sensor output provides designers greater flexibility in the choice of metrology microcontrollers when compared to application-integrated system-on-chip (SoCs) and dedicated application-specific products.

This software includes hardware abstraction layers to enable communication between an ADC and an Arm® Cortex® that can also be ported to other microprocessors using the hardware abstraction layers.

Also included is a Windows® PC GUI to display metrology parameters from the TIDA-010037 and TIDA-010036 reference designs.

Features

The software specifically supports the calculation of various metrology parameters for energy measurement including:

  • Total and per-phase active (kWh), reactive (kvarh), and apparent energy (kVAh) with pulse-generation outputs
  • Total and per-phase active (kW), reactive (kvar), and apparent power (kVA)
  • Total and per-phase fundamental active energy
  • Total and per-phase fundamental active power
  • Total and per-phase power factor
  • Per-phase voltage and current root mean square (RMS)
  • Line frequency
  • Supply-voltage dips and sags, swells, interruptions, and under and over deviation
  • Per-phase voltage total harmonic distortion (THD)
  • Per-phase current THD
  • Voltage phase-to-phase angle
  • Per-phase zero crossing
  • Fixed- and floating-point calibration factors

  • Metrology calculation library
  • Hardware abstraction layers for ADC and microprocessor
  • Polyphase electricity meter example application
  • Test report
  • Windows PC GUI to display metrology parameters for electricity meter application
  • Code Composer Studio™ integrated development environment and IAR Embedded Workbench projects

Downloads

Driver or library

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-LINUX ADC energy metrology library software for ADS131M0x (Linux® installer)

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-LINUX ADC energy metrology library software for ADS131M0x (Linux® installer)

close
Latest version
Version: null
Release date:
Driver or library

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-MAC ADC energy metrology library software for ADS131M0x (macOS® installer)

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-MAC ADC energy metrology library software for ADS131M0x (macOS® installer)

close
Latest version
Version: null
Release date:
Driver or library

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-WIN ADC energy metrology library software for ADS131M0x (Windows® installer)

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-WIN ADC energy metrology library software for ADS131M0x (Windows® installer)

close
Latest version
Version: null
Release date:

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note Compact Multichannel Current Sensing PDF | HTML Nov 6, 2020

Hardware development

DEBUG PROBE
TMDSEMU110-U XDS110 JTAG Debug Probe TMDSEMU200-U XDS200 USB Debug Probe

Reference designs

REFERENCE DESIGN
TIDA-010036 One-phase shunt electricity meter reference design using standalone ADCs TIDA-010037 High accuracy split-phase CT electricity meter reference design using standalone ADCs

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)
SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-MSP432-SDK SimpleLink MSP432 Software Development Kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.