ADC-RTD-CONFIG-CALC
Resistance temperature detector (RTD) configuration calculator for precision ADCs
ADC-RTD-CONFIG-CALC
Overview
This resistance temperature detector (RTD) configuration calculator is a Microsoft® Excel-based tool that helps the user identify a system solution for an RTD application. Two-, three- and four-wire RTD configurations are shown by default, with options for a high-side or low-side reference resistor and one or two integrated digital-to-analog converter (IDAC) current sources for the three-wire RTD.
Additionally, the calculator supports a wide variety of RTD types and precision analog-to-digital converters (ADCs). Use this calculator to select the reference and bias resistor values, IDAC current and gain setting for each configuration. Moreover, the calculator provides a first-order approximation of the total error to the help the user identify the largest error sources in the system.
Features
- Determine system parameters for up to five different RTD configurations
- Integrated algorithm optimizes reference and bias resistor values (macros must be enabled)
- Configure the system with any of the precision ADCs commonly used in RTD measurements
- Supports two-, three- and four-wire RTDs, as well as high-side and low-side reference resistors
- Choose from a wide variety of different RTD types, including Pt, Ni, Cu, and NiFe
- First-order error approximations before and after calibration
Get started
- Download the calculator .zip file
- Extract and open the calculator
- Review how to use the calculator in the Instructions tab
- Enable macros (if applicable)
Downloads
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.