The ADC6120EVM-PDK is an evaluation module (EVM) that allows the user to test the capabilities of the TLV320ADC6120, which is a two-channel, high-performance, audio analog-to-digital converter (ADC). TLV320ADC6120 is intended for voice-activated systems, professional microphones, audio conferencing, portable computing, communication, and entertainment applications.
ADC6120EVM-PDK is paired with the AC-MB (included in the kit), a flexible motherboard that provides power, control, and digital audio data to the EVM.
Features
- Complete performance demonstration kit (PDK) for TLV320ADC6120
- High-performance audio ADC: 123-dB dynamic range with dynamic range enhancer (DRE)
- Onboard microphone provided for voice-recording testing
- Direct access to digital audio signals and control interface for simple end-system integration
- USB connection to PC provides power, control, and streaming audio data for easy evaluation
- Easy evaluation and demonstration via PurePath™ Console software platform (PUREPATHCONSOLE)