ADS8365M-EVM

ADS8365M Evaluation Module

ADS8365M-EVM

Order now

Overview

The ADS8365M-EVM is designed for the prototyping and evaluation of the ADS8365 analog-to-digital converter (ADC). This high-resolution, 16 bit, parallel analog-to-digital, 250 kHz, SAR device, can be configured as a single or fully differential, pseudo-bipolar input. The EVM uses a INA159 amplifier (selected for its low noise), configured to allow the ADS8365 to operate at optimized performance to meet data sheet specifications.

Features
  • Full-featured evaluation board for the ADS8365, 250 kHz, 16 bit, 6 channel, simultaneous-sampling, analog-to-digital converter
  • Analog inputs can be configured as single-ended or differential
  • Modular design allows direct connection to various DSP platforms through the 5-6K and HPA-MCU interface boards
  • The ADS8365M-EVM can use its internal reference by using jumper W3 on the board
  • Onboard input and output digital buffer connectors are available on the EVM
Precision ADCs
ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC
Download View video with transcript Video

Order & start development

Evaluation board

ADS8365M-EVM — ADS8365M Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate ADS8365M-EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide ADS8364/65M EVM User's Guide 07 Sep 2006

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos