AFE10004EVM user's guide is available. Request now
AFE10004EVM
AFE10004 4-channel power-amplifier monitor and controller with EEPROM evaluation module
AFE10004EVM
Overview
The AFE10004 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the AFE10004 product. AFE10004 is a 6-channel, 13-bit, buffered-voltage-output, digital-to-analog converter (DAC) that features high-speed analog switches on dedicated output pins to allow for fast switching between two DAC channels. The DAC features high capacitive-load drive capability and configurable current limits. In addition, AFE10004 features four look-up tables that allow for temperature compensation of the outputs.
Features
- Integrated EEPROM look-up table
- Integrated local and remote temperature sensor
- Analog output switches
- High current-drive and capacitive-load stablity
- 2.5-V internal reference
Order & start development
AFE10004EVM — AFE10004 4-channel power-amplifier monitor and controller with EEPROM evaluation module
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.