AFE4950EVM user's guide is available. Request now
AFE4950EVM
AFE4950 evaluation module for ultra-small integrated AFE for wearable optical heart-rate monitoring
AFE4950EVM
Overview
The AFE4950 evaluation module (EVM) is designed to expedite evaluation and system-development activities related to the AFE4950 product. AFE4950 is an analog front end (AFE) for synchronized signal acquisition of PPG and ECG signals. AFE4950 can also be used for optical biosensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2).
The ECG signal chain supports two- and three-electrode configurations and has an integrated right-leg drive (RLD) buffer. The ECG signal chain can also be repurposed to perform a continuous, low-power monitoring of the impedance between a pair of electrodes.
Features
- Acquire data at up to 1000 SPS in evaluation mode
- USB-based power and PC application connectivity
- Access to all AFE4950 registers
- USB-based firmware upgrade option
- AFE4950 evaluation module
- Micro-USB cable
- HRM sensor cable
- ECG sensor cable
Biosensing AFEs
Order & start development
AFE4950EVM — AFE4950 evaluation module for ultra-small integrated AFE for wearable optical heart-rate monitoring
Technical documentation
Related design resources
Software development
DRIVER OR LIBRARY
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.