AFE4960EVM user's guide is available. Request now
AFE4960EVM
AFE4960 evaluation module for two-channel ECG AFE with integrated respiration and pace detection
AFE4960EVM
Overview
The AFE4960 evaluation module (EVM) is a platform for evaluating the AFE4960 biosensing analog front end (AFE), which supports synchronized signal acquisition of electrocardiogram (ECG) and bioimpedance signals.
AFE4960 can be configured as either a two-channel ECG receiver or as a one-channel ECG receiver and a respiration impedance channel. The AFE signal chains can interface in a flexible manner to up to four electrodes. A right-leg drive (RLD) amplifier output can be used to set the body bias. The AFE has DC lead biasing for lead on/off detection, and AC lead biasing for measuring the lead impedance.
Pacemaker pulse detection is supported on one channel. Programmable decimation filters at the output of both channels reduce the output data rate.
Features
- Acquire data at up to 2000 SPS in evaluation mode
- USB-based power and PC application connectivity
- Access to all AFE4960 registers
- USB-based firmware upgrade option
- AFE4960 evaluation module
- Micro-USB cable
- ECG sensor cables
Biosensing AFEs
Order & start development
AFE4960EVM — AFE4960 evaluation module for two-channel ECG AFE with integrated respiration and pace detection
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.