AFE49I30EVM user's guide is available. Request now
AFE49I30EVM
AFE49I30 ultra-low-power integrated AFE for wearable optical biosensing evaluation module
AFE49I30EVM
Overview
The AFE49I30 evaluation module (EVM) is a platform for expediting and evaluating system development activities related to the AFE49I30 product. AFE49I30 is an analog front end (AFE) for optical biosensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2).
AFE49I30 supports six switching light-emitting diodes (LEDs) and four photodiodes. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). ADC code can be stored in a 128-sample FIFO with programmable depth. FIFO depth can be partitioned to accommodate the phases that need to be stored. The FIFO can be read out using a serial peripheral interface (SPI).
The AFE also has a fully-integrated LED driver with an 8-bit current control. AFE49I30 can be clocked by an external clock or by internal oscillator. The device communicates to an external host processor using an SPI.
Features
- Acquire data at up to 1000 SPS in evaluation mode
- USB-based power and PC application connectivity
- Access to all AFE49I30 registers
- USB-based firmware upgrade option
- AFE49I30 evaluation module
- Micro-USB cable
- HRM sensor cable
Biosensing AFEs
Order & start development
AFE49I30EVM — AFE49I30 ultra-low-power integrated AFE for wearable optical biosensing evaluation module
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.